JAJSC85G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
NOTE
For more information, see the CAL Subsystem / CAL Subsystem Overview of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| csi2_0_dx0 | Serial data/clock input - line 0 (position 1) | I | AE1 |
| csi2_0_dy0 | Serial data/clock input - line 0 (position 1) | I | AD2 |
| csi2_0_dx1 | Serial data/clock input - line 1 (position 2) | I | AF1 |
| csi2_0_dy1 | Serial data/clock input - line 1 (position 2) | I | AE2 |
| csi2_0_dx2 | Serial data/clock input - line 2 (position 3) | I | AF2 |
| csi2_0_dy2 | Serial data/clock input - line 2 (position 3) | I | AF3 |
| csi2_0_dx3 | Serial data/clock input - line 3 (position 4) | I | AH4 |
| csi2_0_dy3 | Serial data/clock input - line 3 (position 4) | I | AG4 |
| csi2_0_dx4 | Serial data input only - line 4 (position 5) (1) | I | AH3 |
| csi2_0_dy4 | Serial data input only - line 4 (position 5) (1) | I | AG3 |
| csi2_1_dx0 | Serial data/clock input - line 0 (position 1) | I | AG5 |
| csi2_1_dy0 | Serial data/clock input - line 0 (position 1) | I | AH5 |
| csi2_1_dx1 | Serial data/clock input - line 1 (position 2) | I | AG6 |
| csi2_1_dy1 | Serial data/clock input - line 1 (position 2) | I | AH6 |
| csi2_1_dx2 | Serial data/clock input - line 2 (position 3) | I | AH7 |
| csi2_1_dy2 | Serial data/clock input - line 2 (position 3) | I | AG7 |