JAJSC85G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
Some of the timings described in the following sections require the use of Virtual or Manual I/O Timing Modes. Table 7-2 provides a summary of the Virtual and Manual I/O Timing Modes across all device interfaces. The individual interface timing sections found later in this document provide the full description of each applicable Virtual and Manual I/O Timing Mode. Refer to the "Pad Configuration" section of the TRM for the procedure on implementing the Virtual and Manual Timing Modes in a system.
| Virtual or Manual IO Mode Name | Data Manual Timing Mode |
|---|---|
| DPI Video Output | |
| No Virtual or Manual IO Timing Mode Required | DPI1/3 Video Output Default Timings - Rising-edge Clock Reference |
| DSS_VIRTUAL1 | DPI1/3 Video Output Default Timings - Falling-edge Clock Reference |
| VOUT1_MANUAL1 | DPI1 Video Output Alternate Timings |
| VOUT1_MANUAL4 | DPI1 Video Output MANUAL4 Timings |
| VOUT1_MANUAL5 | DPI1 Video Output MANUAL5 Timings |
| VOUT2_IOSET1_MANUAL1 | DPI2 Video Output IOSET1 Alternate Timings |
| VOUT2_IOSET1_MANUAL2 | DPI2 Video Output IOSET1 Default Timings - Rising-edge Clock Reference |
| VOUT2_IOSET1_MANUAL3 | DPI2 Video Output IOSET1 Default Timings - Falling-edge Clock Reference |
| VOUT2_IOSET1_MANUAL4 | DPI2 Video Output IOSET1 MANUAL4 Timings |
| VOUT2_IOSET1_MANUAL5 | DPI2 Video Output IOSET1 MANUAL5 Timings |
| VOUT2_IOSET2_MANUAL1 | DPI2 Video Output IOSET2 Alternate Timings |
| VOUT2_IOSET2_MANUAL2 | DPI2 Video Output IOSET2 Default Timings - Rising-edge Clock Reference |
| VOUT2_IOSET2_MANUAL3 | DPI2 Video Output IOSET2 Default Timings - Falling-edge Clock Reference |
| VOUT2_IOSET2_MANUAL4 | DPI2 Video Output IOSET2 MANUAL4 Timings |
| VOUT2_IOSET2_MANUAL5 | DPI2 Video Output IOSET2 MANUAL5 Timings |
| VOUT3_MANUAL1 | DPI3 Video Output Alternate Timings |
| VOUT3_MANUAL4 | DPI3 Video Output MANUAL4 Timings |
| VOUT3_MANUAL5 | DPI3 Video Output MANUAL5 Timings |
| GPMC | |
| No Virtual or Manual IO Timing Mode Required | GPMC Asynchronous Mode Timings and Synchronous Mode - Default Timings |
| GPMC_VIRTUAL1 | GPMC Synchronous Mode - Alternate Timings |
| McASP | |
| No Virtual or Manual IO Timing Mode Required | McASP1 Asynchronous and Synchronous Transmit Timings |
| MCASP1_VIRTUAL1_SYNC_RX | See Table 7-54 |
| MCASP1_VIRTUAL2_ASYNC_RX | See Table 7-54 |
| No Virtual or Manual IO Timing Mode Required | McASP2 Asynchronous and Synchronous Transmit Timings |
| MCASP2_VIRTUAL1_SYNC_RX_80M | See Table 7-55 |
| MCASP2_VIRTUAL2_ASYNC_RX | See Table 7-55 |
| MCASP2_VIRTUAL3_SYNC_RX | See Table 7-55 |
| MCASP2_VIRTUAL4_ASYNC_RX_80M | See Table 7-55 |
| No Virtual or Manual IO Timing Mode Required | McASP3 Synchronous Transmit Timings |
| MCASP3_VIRTUAL2_SYNC_RX | See Table 7-56 |
| No Virtual or Manual IO Timing Mode Required | McASP4 Synchronous Transmit Timings |
| MCASP4_VIRTUAL1_SYNC_RX | See Table 7-57 |
| No Virtual or Manual IO Timing Mode Required | McASP5 Synchronous Transmit Timings |
| MCASP5_VIRTUAL1_SYNC_RX | See Table 7-58 |
| No Virtual or Manual IO Timing Mode Required | McASP6 Synchronous Transmit Timings |
| MCASP6_VIRTUAL1_SYNC_RX | See Table 7-59 |
| No Virtual or Manual IO Timing Mode Required | McASP7 Synchronous Transmit Timings |
| MCASP7_VIRTUAL2_SYNC_RX | See Table 7-60 |
| No Virtual or Manual IO Timing Mode Required | McASP8 Synchronous Transmit Timings |
| MCASP8_VIRTUAL1_SYNC_RX | See Table 7-61 |
| eMMC/SD/SDIO | |
| No Virtual or Manual IO Timing Mode Required | MMC1 DS (Pad Loopback), HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback and Pad Loopback), and SDR25 Timings (Internal Loopback and Pad Loopback) Timings |
| MMC1_VIRTUAL1 | MMC1 SDR50 (Pad Loopback) Timings |
| MMC1_VIRTUAL4 | MMC1 DS (Internal Loopback) Timings |
| MMC1_VIRTUAL5 | MMC1 SDR50 (Internal Loopback) Timings |
| MMC1_VIRTUAL6 | MMC1 DDR50 (Internal Loopback) Timings |
| MMC1_MANUAL1 | MMC1 DDR50 (Pad Loopback) Timings |
| MMC1_MANUAL2 | MMC1 SDR104 Timings |
| No Virtual or Manual IO Timing Mode Required | MMC2 Standard (Pad Loopback), High Speed (Pad Loopback) Timings |
| MMC2_VIRTUAL2 | MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings |
| MMC2_MANUAL1 | MMC2 DDR (Pad Loopback) Timings |
| MMC2_MANUAL2 | MMC2 DDR (Internal Loopback) Timings |
| MMC2_MANUAL3 | MMC2 HS200 Timings |
| No Virtual or Manual IO Timing Mode Required | MMC3 DS, SDR12, HS, SDR25 Timings |
| MMC3_MANUAL1 | MMC3 SDR50 Timings |
| No Virtual or Manual IO Timing Mode Required | MMC4 DS, SDR12, HS, SDR25 Timings |
| QSPI | |
| No Virtual or Manual IO Timing Mode Required | QSPI Mode 3 Timings |
| QSPI1_MANUAL1 | QSPI Mode 0 Timings |
| GMAC | |
| No Virtual or Manual IO Timing Mode Required | GMAC MII0/1 Timings |
| GMAC_RGMII0_MANUAL1 | GMAC RGMII0 with Transmit Clock Internal Delay Enabled |
| GMAC_RGMII1_MANUAL1 | GMAC RGMII1 with Transmit Clock Internal Delay Enabled |
| GMAC_RMII0_MANUAL1 | GMAC RMII0 Timings |
| GMAC_RMII1_MANUAL1 | GMAC RMII1 Timings |
| VIP | |
| VIP_MANUAL1 | VIN1A (IOSET7) and VIN2A (IOSET10) Rise-Edge Capture Mode Timings |
| VIP_MANUAL2 | VIN1A (IOSET7) and VIN2A (IOSET10) Fall-Edge Capture Mode Timings |
| VIP_MANUAL3 | VIN2A (IOSET4/5/6) Rise-Edge Capture Mode Timings |
| VIP_MANUAL4 | VIN2B (IOSET7/8/9) Rise-Edge Capture Mode Timings |
| VIP_MANUAL5 | VIN2A (IOSET4/5/6) Fall-Edge Capture Mode Timings |
| VIP_MANUAL6 | VIN2B (IOSET7/8/9) Fall-Edge Capture Mode Timings |
| VIP_MANUAL7 | VIN1A (IOSET2/3/4) and VIN1B (IOSET4/7) and VIN2B (IOSET1) Rise-Edge Capture Mode Timings |
| VIP_MANUAL8 | VIN1A (IOSET5/6) and VIN2A (IOSET7/8/9) Rise-Edge Capture Mode Timings |
| VIP_MANUAL9 | VIN1B (IOSET6/7) Rise-Edge Capture Mode Timings |
| VIP_MANUAL10 | VIN1B (IOSET5) and VIN2B (IOSET2) Rise-Edge Capture Mode Timings |
| VIP_MANUAL11 | VIN1B (IOSET5) and VIN2B (IOSET2) Fall-Edge Capture Mode Timings |
| VIP_MANUAL12 | VIN1A (IOSET2/3/4) and VIN1B (IOSET4/7) and VIN2B (IOSET1) Fall-Edge Capture Mode Timings |
| VIP_MANUAL13 | VIN1A (IOSET5/6) and VIN2A (IOSET7/8/9) Fall-Edge Capture Mode Timings |
| VIP_MANUAL14 | VIN1B (IOSET6/7) Fall-Edge Capture Mode Timings |
| VIP_MANUAL15 | VIN1A (IOSET8/9/10) Rise-Edge Capture Mode Timings |
| VIP_MANUAL16 | VIN1A (IOSET8/9/10) Fall-Edge Capture Mode Timings |
| PRU-ICSS | |
| No Virtual or Manual IO Timing Mode Required | All PRU_ICSS Modes not covered below |
| PR1_PRU1_DIR_IN_MANUAL | PRU-ICSS1 PRU1 Direct Input Mode Timings |
| PR1_PRU1_DIR_OUT_MANUAL | PRU-ICSS1 PRU1 Direct Output Mode Timings |
| PR1_PRU1_PAR_CAP_MANUAL | PRU-ICSS1 PRU1 Parallel Capture Mode Timings |
| PR2_PRU0_DIR_IN_MANUAL1 | PRU-ICSS2 PRU0 IOSET1 Direct Input Mode Timings |
| PR2_PRU0_DIR_IN_MANUAL2 | PRU-ICSS2 PRU0 IOSET2 Direct Input Mode Timings |
| PR2_PRU0_DIR_OUT_MANUAL1 | PRU-ICSS2 PRU0 IOSET1 Direct Output Mode Timings |
| PR2_PRU0_DIR_OUT_MANUAL2 | PRU-ICSS2 PRU0 IOSET2 Direct Output Mode Timings |
| PR2_PRU1_DIR_IN_MANUAL1 | PRU-ICSS2 PRU1 IOSET1 Direct Input Mode Timings |
| PR2_PRU1_DIR_IN_MANUAL2 | PRU-ICSS2 PRU1 IOSET2 Direct Input Mode Timings |
| PR2_PRU1_DIR_OUT_MANUAL1 | PRU-ICSS2 PRU1 IOSET1 Direct Output Mode Timings |
| PR2_PRU1_DIR_OUT_MANUAL2 | PRU-ICSS2 PRU1 IOSET2 Direct Output Mode Timings |
| PR2_PRU0_PAR_CAP_MANUAL1 | PRU-ICSS2 PRU0 IOSET1 Parallel Capture Mode Timings |
| PR2_PRU0_PAR_CAP_MANUAL2 | PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode Timings |
| PR2_PRU1_PAR_CAP_MANUAL1 | PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode Timings |
| PR2_PRU1_PAR_CAP_MANUAL2 | PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode Timings |
| HDMI, EMIF, Timers, I2C, HDQ/1-Wire, UART, McSPI, USB, SATA, PCIe, DCAN, GPIO, KBD, PWM, ATL, JTAG, TPIU, RTC, SDMA, INTC, MLB | |
| No Virtual or Manual IO Timing Mode Required | All Modes |