SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Pulse-Width Modulation (PWM) subsystem section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| PWMSS1 | |||
| eQEP1A_in | EQEP1 Quadrature Input A | I | E1/ AD9 |
| eQEP1B_in | EQEP1 Quadrature Input B | I | G2/ AF9 |
| eQEP1_index | EQEP1 Index Input | IO | AE9/ H7 |
| eQEP1_strobe | EQEP1 Strobe Input | IO | G1/ AF8 |
| ehrpwm1A | EHRPWM1 Output A | O | AE8/ G6 |
| ehrpwm1B | EHRPWM1 Output B | O | AD8/ F2 |
| ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | AG7/ F3 |
| eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | AH6/ D1 |
| ehrpwm1_synci | EHRPWM1 Sync Input | I | AH3/ E2 |
| ehrpwm1_synco | EHRPWM1 Sync Output | O | AH5/ D2 |
| PWMSS2 | |||
| eQEP2A_in | EQEP2 Quadrature Input A | I | AG6/ F4 |
| eQEP2B_in | EQEP2 Quadrature Input B | I | AH4/ C1 |
| eQEP2_index | EQEP2 Index Input | IO | AG4/ E4 |
| eQEP2_strobe | EQEP2 Strobe Input | IO | AG2/ F5 |
| ehrpwm2A | EHRPWM2 Output A | O | AC5/ E6 |
| ehrpwm2B | EHRPWM2 Output B | O | AB4/ D3 |
| ehrpwm2_tripzone_input | EHRPWM2 Trip Zone Input | IO | AD4/ F6 |
| eCAP2_in_PWM2_out | ECAP2 Capture Input / PWM Output | IO | AC4/ D5 |
| PWMSS3 | |||
| eQEP3A_in | EQEP3 Quadrature Input A | I | AC7/ C2 |
| eQEP3B_in | EQEP3 Quadrature Input B | I | AC6/ C3 |
| eQEP3_index | EQEP3 Index Input | IO | AC9/ C4 |
| eQEP3_strobe | EQEP3 Strobe Input | IO | AC3/ B2 |
| ehrpwm3A | EHRPWM3 Output A | O | AC8/ D6 |
| ehrpwm3B | EHRPWM3 Output B | O | AD6/ C5 |
| ehrpwm3_tripzone_input | EHRPWM3 Trip Zone Input | IO | AB8/ A3 |
| eCAP3_in_PWM3_out | ECAP3 Capture Input / PWM Output | IO | AB5/ B3 |