SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
There are three crystal speeds available to be selected by means of sysboot[9:8], as described in Table 6-4. User is responsible to set the correct value depending on the actual clock supplied to the device.
| sysboot[9:8] | SYS_CLK1 SPEED |
|---|---|
| 0b00 | Reserved |
| 0b01 | 20 MHz |
| 0b10 | 27 MHz |
| 0b11 | 19.2 MHz |