JAJSL34F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The PCI-Express Subsystem is compliant with the PCIe® Base Specification, Revision 4.0. Refer to the specification for timing details.
For more details about features and additional description information on the device Peripheral Component Interconnect Express (PCIe), see the SERDES0 Signal Descriptions and the corresponding subsection within Detailed Description.
For more information, see Peripheral Component Interconnect Express (PCIe) Subsystem section in Peripherals chapter of the device TRM.