JAJSG25B August 2018 – April 2020 AMC1035
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage, VDD to GND | –0.3 | 7 | V | |
| Analog input voltage at AINP, AINN | GND – 5 | VDD + 0.5 | V | |
| Analog output voltage at REFOUT | GND – 0.5 | VDD + 0.5 | V | |
| Digital input voltage at CLKIN or MCE | GND – 0.5 | VDD + 0.5 | V | |
| Digital output voltage at DOUT | GND – 0.5 | VDD + 0.5 | V | |
| Input current to any pin except supply pins | –10 | 10 | mA | |
| Junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |