JAJSE30A October 2017 – June 2018 AMC1106E05 , AMC1106M05
PRODUCTION DATA.
In electricity metering applications, the initial calibration of the offset, gain, and phase errors is absolutely necessary to correctly sense the current and voltage signals, and calculate the power with the required system level accuracy as per regional regulations. After system calibration, an electricity meter circuit based on the shunt resistors, the AMC1106, and the MSP430F67x support error levels below ±0.2%, as shown in Figure 51 and the documentation of the reference designs listed previously.
Figure 51. Active Energy Error