JAJSMJ4 May 2021 AMC1202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 85.4°C/W, VDDx = 5.5 V, TJ = 150°C, TA = 25°C |
266 | mA | ||
IS | Safety input, output, or supply current | RθJA = 85.4°C/W, VDDx = 3.6 V, TJ = 150°C, TA = 25°C |
407 | mA | ||
PS | Safety input, output, or total power | RθJA = 85.4°C/W, TJ = 150°C, TA = 25°C | 1464 | mW | ||
TS | Maximum safety temperature | 150 | °C |