JAJSCZ5C March 2017 – Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 1 lists the parameters for the typical application in the Frequency Inverter Application section.
| PARAMETER | VALUE | |
|---|---|---|
| High-side supply voltage | 3.3 V or 5 V | |
| Low-side supply voltage | 3.3 V or 5 V | |
| Voltage drop across the shunt for a linear response | ±250 mV (maximum) | |