JAJSNI8 July 2022 AMC1400
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
DC link voltage | 1200 V (maximum) | |
Overvoltage category | III | |
Pollution degree | 2 | |
Altitude | ≤2000 m | |
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Transient peak DC link current | 10 A | |
Nominal DC link current | 4 A | |
Voltage drop across RSHUNT for a linear response | ±250 mV (maximum) | |
Maximum voltage drop across RSHUNT before clipping | ±320 mV (maximum) |