JAJSL36A May 2021 – September 2021 AMC1411
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
System input voltage | 3-phase, 690 V, 50 Hz, IT system | |
Overvoltage category | III | |
Altitude | ≤2000 m | |
DC-link voltage | 1200 V (maximum) | |
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Maximum resistor operating voltage | 75 V | |
Voltage drop across the sense resistor (RSNS) for a linear response | 2 V (maximum) | |
Current through the resistive divider, ICROSS | 300 μA |