JAJSPF1A june 2023 – august 2023 AMC3311-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time | 1.3 | µs | |||
tf | Output signal fall time | 1.3 | µs | |||
VIN to VOUTx signal delay (50% – 10%) | Unfiltered output | 1.0 | 1.5 | µs | ||
VIN to VOUTx signal delay (50% – 50%) | Unfiltered output | 1.6 | 2.1 | µs | ||
VIN to VOUTx signal delay (50% – 90%) | Unfiltered output | 2.5 | 3.0 | µs |