JAJSNB2A november 2021 – march 2023 AWR2944
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Input Conditions | |||||
tR | Input rise time | 1 | 3 | ns | |
tF | Input fall time | 1 | 3 | ns | |
Output Conditions | |||||
CLOAD | Output load capacitance | 2 | 15 | pF |
NO. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
1 | tc(TCK) | Cycle time TCK | 33.33 | ns | ||
1a | tw(TCKH) | Pulse duration TCK high (40% of tc) | 13.33 | ns | ||
1b | tw(TCKL) | Pulse duration TCK low (40% of tc) | 13.33 | ns | ||
3 | tsu(TDI-TCK) | Input setup time TDI valid to TCK high | 2.5 | ns | ||
3 | tsu(TMS-TCK) | Input setup time TMS valid to TCK high | 2.5 | ns | ||
4 | th(TCK-TDI) | Input hold time TDI valid from TCK high | 18 | ns | ||
4 | th(TCK-TMS) | Input hold time TMS valid from TCK high | 18 | ns |