JAJSL08H september 2009 – february 2021 BQ24040 , BQ24041 , BQ24045
PRODUCTION DATA
MIN | NOM | UNIT | ||
---|---|---|---|---|
VIN | IN voltage range | 3.5 | 28 | V |
IN operating voltage range, Restricted by VDPM and VOVP | 4.45 | 6.45 | V | |
IIN | Input current, IN terminal | 1 | A | |
IOUT | Current, OUT terminal | 1 | A | |
TJ | Junction temperature | 0 | 125 | °C |
RPRE-TERM | Programs precharge and termination current thresholds | 1 | 10 | kΩ |
RISET | Fast-charge current programming resistor | 0.540 | 10.8 | kΩ |
RTS | 10k NTC thermistor range without entering BAT_EN or TTDM | 1.66 | 258 | kΩ |