JAJSEC4E September 2012 – January 2018
PRODUCTION DATA.
| PART NUMBER | bq24157 |
|---|---|
| VOVP (V) | 6.5 |
| D4 Pin Definition | OTG |
| ICHARGE(MAX) at POR in default mode with R(SNS) = 68 mΩ (55 mΩ) and OTG=High on bq24157(mA) | 325 (402) |
| ICHARGE(MAX) in HOST mode with R(SNS) = 68 mΩ (55 mΩ) and Safety Limit Register increased from default (A)(1) | 1.25 (1.55) |
| Output regulation voltage at POR (V) | 3.54 |
| Boost Function | Yes |
| Input Current Limit in Default Mode | 100 mA (OTG=LOW); 500 mA (OTG=High) |
| Battery Detection at Power Up | No |
| I2C Address | 6AH |
| PN1 (bit4 of 03H) | 1 |
| PN0 (bit3 of 03H) | 0 |
| Safety Timer and WD Timer | Disabled |
| 100 ms Power Up Delay | No |