SLUS912A August   2009  – August 2015
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Overvoltage Protection
      2. 7.3.2 Input Overcurrent Protection
      3. 7.3.3 Battery Overvoltage Protection
      4. 7.3.4 Thermal Protection
      5. 7.3.5 Enable Function
      6. 7.3.6 Fault Indication
    4. 7.4 Device Functional Modes
      1. 7.4.1 OPERATION Mode
      2. 7.4.2 POWER-DOWN Mode
      3. 7.4.3 POWER-ON RESET Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Powering Accessories
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Selection Of RBAT
        2. 8.2.2.2 Selection Of RCE, RFAULT, And RPU
        3. 8.2.2.3 Selection Of Input And Output Bypass Capacitors
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Provides Protection for Three Variables:
    • Input Overvoltage Protection
    • User-Programmable Overcurrent with Current Limiting
    • Battery Overvoltage
  • Maximum Input Voltage of 30 V
  • Supports up to 1.5-A Input Current
  • Robust Against False Triggering Due to Current Transients
  • Thermal Shutdown
  • Enable Input
  • Status Indication – Fault Condition
  • Available in Space-Saving Small 8 Lead 2 × 2 WSON

2 Applications

  • Mobile Phones and Smart Phones
  • PDAs
  • MP3 Players
  • Low-Power Handheld Devices
  • Bluetooth™ Headsets

3 Description

The bq24312 device is a highly integrated circuit (IC) designed to provide protection to Li-ion batteries from failures of the charging circuit. The device continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the device immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the device also monitors its own die temperature and switches off if it exceeds 140°C. The input overcurrent threshold is user-programmable.

The device can be controlled by a processor and also provides status information about fault conditions to the host.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq24312 WSON (8) 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

bq24312 typ_sch_lus912.gif