JAJSQH4 october 2020 BQ25302
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltage Range (with respect to GND) | VBUS (converter not switching) | –2 | 28 | V |
PMID(converter not switching) | –0.3V | 28 | V | |
SW | –2V(3) | 20 | V | |
BTST | –0.3V | 25.5 | V | |
STAT | –0.3V | 5.5 | V | |
BAT | –0.3V | 11 | V | |
BTST to SW | –0.3V | 5.5 | V | |
ICHG | –0.3V | 5.5 | V | |
REGN | –0.3V | 5.5 | V | |
POL | –0.3V | 5.5 | V | |
/EN | –0.3V | 5.5 | V | |
TS | –0.3V | 5.5 | V | |
Voltage Range (with respect to GND) | VSET | –0.3V | 11(2) | V |
Output Sink Current | STAT | 6 | mA | |
REGN | 20 | mA | ||
Junction temperature | TJ | –40C | 150 | ºC |
Storage temperature | Tstg | –65C | 150 | ºC |