JAJSKU7D September 2022 – February 2025 BQ25620 , BQ25622
PRODUCTION DATA

| VVBUS = 5 V | VBAT = 3.2 V |
| ICHG = 1 A |

| VVBUS = 5 V | VBAT = 3.2 V |
| ICHG = 1 A |

| VBAT = 3.2 V | |

| VVBUS = 5 V | VBAT = 3.2 V |
| ISYS = 50 mA | Charge Disabled |

| VVBUS = 5 V | VBAT = 3.2 V | |
| ISYS from 0 A to 1 A | Charge Disabled |

| VBAT = 3.8 V | VBOOST = 5.04V |
| IBOOST = 100 mA |

| VBAT = 3.8 V | VBOOST = 5.04V |
| IBOOST= 1 A |

| VVBUS = 5 V | VBAT = 3.2 V |
| ICHG = 1 A |

| VVBUS = 5 V | VBAT = 3.2 V |
| ICHG = 1 A |

| VVBUS = 5 V | VBAT = 3.2 V |
| ICHG = 480mA |

| VVBUS = 5 V | VVBAT = 3.2 V |
| ICHG = 1 A |

| VBAT = 3.8 V | VBOOST = 5.04 V |
| IBOOST = 100 mA |

| VBAT = 3.8 V | VBOOST = 5.04V |
| IBOOST= 50 mA |

| VBAT = 3.8 V | VBOOST = 5.04 V |
| IBOOST from 0 A to 0.5 A |