JAJSJN3B december 2020 – july 2023 BQ25672
PRODUCTION DATA
In order to provide an output voltage on SYS, the device requires a power supply between 3.6 V and 24 V input with recommended >500mA current rating connected to VBUS or a 1s to 4s Li-Ion battery with voltage higher than VBAT_UVLO connected to BAT. The source current rating needs to be at least 3A for the converter of the charger to provide maximum output power to SYS.