JAJSD77A May 2017 – May 2018
PRODUCTION DATA.
To set the OTG output current limit, write to REG0x3C() using the data format listed in Table 39 and Table 40.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | OTG Current set by host, bit 6 | OTG Current set by host, bit 5 | OTG Current set by host, bit 4 | OTG Current set by host, bit 3 | OTG Current set by host, bit 2 | OTG Current set by host, bit 1 | OTG Current set by host, bit 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | R/W | 0b |
Not used. 1 = invalid write. |
14 | OTG Current set by host, bit 6 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 3200 mA of OTG current. |
13 | OTG Current set by host, bit 5 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 1600mA of OTG current. |
12 | OTG Current set by host, bit 4 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 800 mA of OTG current. |
11 | OTG Current set by host, bit 3 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 400 mA of OTG current. |
10 | OTG Current set by host, bit 2 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 200 mA of OTG current. |
9 | OTG Current set by host, bit 1 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 100 mA of OTG current. |
8 | OTG Current set by host, bit 0 | R/W | 0b |
0 = Adds 0 mA of OTG current. 1 = Adds 50 mA of OTG current. |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | Reserved | R/W | 00000000b |
Not used. Value Ignored. |