JAJSM10 may 2021 BQ25723
PRODUCTION DATA
2-cell without battery |
3-cell VBAT = 10 V |
VBUS = 20 V, VSYS = 10 V, ISYS = 200 mA |
VBUS = 5 V, VBAT = 10 V |
VBUS = 12 V/3.25 A, 3-cell, VSYS = 9 V, Without battery |
VBUS = 5 V/3.25 A, 3-cell, VSYS = 9 V, Without battery |
VBUS = 5 V/3.25 A, VBAT = 7.5 V |
VBAT = 10 V, VBUS 5 V to 20 V, IOTG = 500 mA |
VBAT = 10 V, VBUS = 20 V |
VBUS = 20 V | IIN_DPM = 2 A | ILIM2_VTH = 200% |
TMAX = 20 ms | TOVLD = 10 ms | VSYS_MIN = 12.3 V |
ISYS = 1 to 6 A | ICHG = 0 A |
2-cell without battery |
VBUS 5 V to 20 V |
VBUS = 20 V, VSYS = 10 V, ISYS = 2 A |
VBUS = 12 V, VBAT = 12 V |
VBUS = 9 V/3.25 A, 3-cell, VSYS = 9 V, Without battery |
VBUS = 20 V/3.25 A, VBAT = 7.5 V |
VBUS = 5 V |
VBUS = 20 V, VOTG = 5 V, ISYS = 5 A,VBAT = 14.8 V |
VBUS = 20 V | IIN_DPM = 2 A | ILIM2_VTH = 200% |
TMAX = 20 ms | TOVLD = 10 ms | VBAT = 12.8 V |
ISYS = 1 to 6 A | ICHG = 0 A |