JAJSM10 may 2021 BQ25723
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IDCHG_TH1 | IDCHG_DEG1 | ||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PP_VINDPM | PP_COMP | PP_ICRIT | PP_INOM | PP_IDCHG1 | PP_VSYS | PP_BATPRES | PP_ACOK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
When the REG0x38h[7:0] are set to be disabled, the PROCHOT event associated with that bit will not be reported in the PROCHOT status register REG0x22h[7:0] any more, and the PROCHOT pin will not be pulled low any more if the event happens.
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-2 | IDCHG_TH1 | R/W | 010000b | IDCHG level 1 Threshold 6 bit, range, range 0 A to 32256 mA, step 512 mA. Measure current between SRN and SRP. Trigger when the discharge current is above the threshold. If the value is programmed to 000000b PROCHOT is always triggered. Default: 8192 mA or 010000b |
1-0 | IDCHG_DEG1 | R/W | 00b | IDCHG level 1 Deglitch Time 00b: 78 ms 01b: 1.25s <default at POR> 10b: 5s 11b: 20s |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | PP_VINDPM | R/W | 1b | VINDPM PROCHOT Profile When all the REG0x38[7:0] , REG0x3D[1], REG0x3C[2]bits are 0, PROCHOT function is disabled. 0b: disable 1b: enable<default at POR> |
6 | PP_COMP | R/W | 0b |
Independent comparator PROCHOT Profile When not in low power mode(Battery only), use this bit to control independent comparator PROCHOT profiles. When in low power mode(Battery only), this bit will lose controllability to independent comparator PROCHOT profiles. Need to use EN_PROCHOT_LPWR to enable independent comparator and its PROCHOT profile. 0b: disable <default at POR> 1b: enable |
5 | PP_ICRIT | R/W | 1b |
ICRIT PROCHOT Profile 0b: disable 1b: enable <default at POR> |
4 | PP_INOM | R/W | 0b |
INOM PROCHOT Profile 0b: disable <default at POR> 1b: enable |
3 | PP_IDCHG1 | R/W | 0b |
IDCHG1 PROCHOT Profile 0b: disable <default at POR> 1b: enable |
2 | PP_VSYS | R/W | 0b |
VSYS PROCHOT Profile 0b: disable <default at POR> 1b: enable |
1 | PP_BATPRES | R/W | 0b |
Battery removal PROCHOT Profile 0b: disable <default at POR> 1b: enable (one-shot falling edge triggered) If BATPRES is enabled in PROCHOT after the battery is removed, it will immediately send out one-shot PROCHOT pulse. |
0 | PP_ACOK | R/W | 0b | Adapter removal
PROCHOT Profile 0b: disable <default at POR> 1b: enable EN_LWPWR= 0b to assert PROCHOT pulse after adapter removal.If PP_ACOK is enabled in PROCHOT after the adapter is removed, it will be pulled low. |