JAJSGO0C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG10 is shown in Figure 53 and described in Table 25.
Return to Summary Table.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Field | PG_FLAG | RESERVED | RESERVED | VBUS_FLAG | RESERVED | TS_FLAG | ICO_FLAG | VSYS_FLAG |
| Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
|---|---|---|---|---|---|---|
| 7 | PG_FLAG | R | Yes | No | Power Good INT Flag:
0 – Normal 1 – PG signal toggle detected |
|
| 6 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
| 5 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
| 4 | VBUS_FLAG | R | Yes | No | VBUS Status INT Flag:
0 – Normal 1 – VBUS_STAT[2:0] bits changed (transition to any state) |
|
| 3 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
| 2 | TS_FLAG | R | Yes | No | TS Status INT Flag:
0 – Normal 1 – TS_STAT[2:0] bits changed (transition to any state) |
|
| 1 | ICO_FLAG | R | Yes | No | Input Current Optimizer (ICO) INT Flag:
0 – Normal 1 – ICO_STAT[1:0] changed (transition to any state) |
|
| 0 | VSYS_FLAG | R | Yes | No | VSYS Regulation INT Flag:
0 – Normal 1 – Entered or exited SYS_MIN regulation |
|