JAJSH75A February 2019 – March 2019 BQ25883
PRODUCTION DATA.
REG20 is shown in Figure 67 and described in Table 42.
Return to Summary Table.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Field | VSYS_ADC[7:0] | |||||||
| Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
|---|---|---|---|---|---|---|
| 7 | VSYS_ADC[7] | R | Yes | No | 128 mV | VSYS Voltage reading:
Range: 0V – 10V |
| 6 | VSYS_ADC[6] | R | Yes | No | 64 mV | |
| 5 | VSYS_ADC[5] | R | Yes | No | 32 mV | |
| 4 | VSYS_ADC[4] | R | Yes | No | 16 mV | |
| 3 | VSYS_ADC[3] | R | Yes | No | 8 mV | |
| 2 | VSYS_ADC[2] | R | Yes | No | 4 mV | |
| 1 | VSYS_ADC[1] | R | Yes | No | 2 mV | |
| 0 | VSYS_ADC[0] | R | Yes | No | 1 mV | |