JAJSH75A February 2019 – March 2019 BQ25883
PRODUCTION DATA.
REG19 is shown in Figure 60 and described in Table 35.
Return to Summary Table.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Field | RESERVED | ICHG_ADC[14:8] | ||||||
| Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
|---|---|---|---|---|---|---|
| 7 | Reserved | R | Yes | No | Reserved register always reads 0h. | |
| 6 | ICHG_ADC[14] | R | Yes | No | 16384 mA | |
| 5 | ICHG_ADC[13] | R | Yes | No | 8192 mA | |
| 4 | ICHG_ADC[12] | R | Yes | No | 4096 mA | |
| 3 | ICHG_ADC[11] | R | Yes | No | 2048 mA | Charge Current Reading:
Range: 0A – 4A |
| 2 | ICHG_ADC[10] | R | Yes | No | 1024 mA | |
| 1 | ICHG_ADC[9] | R | Yes | No | 512 mA | |
| 0 | ICHG_ADC[8] | R | Yes | No | 256 mA | |