JAJSH50A March 2019 – June 2019 BQ25886
PRODUCTION DATA.
After input source is qualified, the charger device runs input source type detection.
The BQ25886 sets input current limit through D+/D- pin. After input source type detection, /PG pin is pulled LOW. The charger input current is always limited by the lower of ILIM pin or input source detection (500mA or 900mA), Input Current Optimizer (ICO) setting if a DCP is detected.