JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
REG0C is shown in Figure 43 and described in Table 17.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_OVP_MASK | TSHUT_MASK | BATOVP_MASK | CFLY_MASK | TMR_MASK | CAP_COND_MASK | POORSRC_MASK | RESERVED |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | VBUS_OVP_MASK | R/W | Yes | No |
Input overvoltage INT mask 0h = VBUS_OVP rising edge produces INT pulse 1h = VBUS_OVP rising edge does not produce INT pulse |
6 | TSHUT_MASK | R/W | Yes | No |
Thermal-shutdown INT mask 0h = TSHUT rising edge produces INT pulse 1h = TSHUT rising edge does not produce INT pulse |
5 | BATOVP_MASK | R/W | Yes | No |
Battery-overvoltage INT mask 0h = BATOVP rising edge produces INT pulse 1h = BATOVP rising edge does not produce INT pulse |
4 | CFLY_MASK | R/W | Yes | No |
Flying capacitor fault INT mask 0h = CFLY-fault rising edge produces INT pulse 1h = CFLY-fault rising edge does not produce INT pulse |
3 | TMR_MASK | R/W | Yes | No |
Charger safety-timer fault INT mask 0h = Timer expired rising edge produces INT pulse 1h = Timer expired rising edge does not produce INT pulse |
2 | CAP_COND_MASK | R/W | Yes | No |
Capacitor precondition-fault INT mask 0h = CAP_COND_FLAG rising edge produces INT pulse 1h = CAP_COND_FLAG rising edge does not produce INT pulse |
1 | POORSRC_MASK | R/W | Yes | No |
Poor-source-fault INT mask 0h = POORSRC_FLAG rising edge produces INT pulse 1h = POORSRC_FLAG rising edge does not produce INT pulse |
0 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0 |