JAJSPF6A December 2022 – October 2023 BQ27427
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT | BAT pin regulator input | 2.45 | 4.5 | V | ||
VDD | Regulator output voltage | 1.85 | V | |||
UVLOIT+ | VBAT undervoltage lock-out LDO wake-up rising threshold | 2 | V | |||
UVLOIT– | VBAT undervoltage lock-out LDO auto-shutdown falling threshold | 1.95 | V | |||
VWU+(1) | GPOUT (input) LDO Wake-up rising edge threshold(2) | LDO Wake-up from SHUTDOWN mode | 1.2 | V |