SLUSAL5C December   2012  – June 2016

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Supply Current
    6. 6.6  Digital Input and Output DC Characteristics
    7. 6.7  Power-on Reset
    8. 6.8  2.5-V LDO Regulator
    9. 6.9  Internal Clock Oscillators
    10. 6.10 ADC (Temperature and Cell Measurement) Characteristics
    11. 6.11 Integrating ADC (Coulomb Counter) Characteristics
    12. 6.12 Data Flash Memory Characteristics
    13. 6.13 I2C-Compatible Interface Communication Timing Characteristics
    14. 6.14 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Functional Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
        1. 7.4.1.1 BAT INSERT CHECK Mode
        2. 7.4.1.2 NORMAL Mode
        3. 7.4.1.3 SLEEP Mode
      2. 7.4.2 SLEEP+ Mode
      3. 7.4.3 HIBERNATE Mode
    5. 7.5 Programming
      1. 7.5.1 Standard Data Commands
      2. 7.5.2 Control(): 0x00/0x01
      3. 7.5.3 Communications
        1. 7.5.3.1 I2C Interface
        2. 7.5.3.2 I2C Time Out
        3. 7.5.3.3 I2C Command Waiting Time
        4. 7.5.3.4 I2C Clock Stretching
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 BAT Voltage Sense Input
        2. 8.2.2.2 SRP and SRN Current Sense Inputs
        3. 8.2.2.3 Sense Resistor Selection
        4. 8.2.2.4 TS Temperature Sense Input
        5. 8.2.2.5 Thermistor Selection
        6. 8.2.2.6 REGIN Power Supply Input Filtering
        7. 8.2.2.7 VCC LDO Output Filtering
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Power Supply Decoupling
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Sense Resistor Connections
      2. 10.1.2 Thermistor Connections
      3. 10.1.3 High-Current and Low-Current Path Separation
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resource
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

5 Pin Configuration and Functions

YZF Package
15-Pin DSBGA
bq27530-G1 bq8035_ds_pinout.gif

Pin Functions

PIN TYPE(1) DESCRIPTION
NAME NO.
SRP A1 IA Analog input pin connected to the internal coulomb counter where SRP is nearest the PACK– connection. Connect to 5-mΩ to 20-mΩ sense resistor.
SRN B1 IA Analog input pin connected to the internal coulomb counter where SRN is nearest the Vss connection. Connect to 5-mΩ to 20-mΩ sense resistor.
VSS C1, C2 P Device ground
VCC D1 P Regulator output and bq27530-G1 power. Decouple with 1μF ceramic capacitor to Vss.
REGIN E1 P Regulator input. Decouple with 0.1-μF ceramic capacitor to Vss.
SOC_INT A2 I/O SOC state interrupts output. Open drain output.
BSCL B2 O Battery Charger clock output line for chipset communication. Push-pull output. Note: CE has an internal ESD protection diode connected to REGIN. Recommend maintaining VCE ≤ VREGIN under all conditions.
CE D2 I Chip Enable. Internal LDO is disconnected from REGIN when driven low.
BAT E2 I Cell-voltage measurement input. ADC input. Recommend 4.8V maximum for conversion accuracy.
SCL A3 I Slave I2C serial communications clock input line for communication with system (Master). Open-drain I/O. Use with 10kΩ pull-up resistor (typical).
SDA B3 I/O Slave I2C serial communications data line for communication with system (Master). Open-drain I/O. Use with 10kΩ pull-up resistor (typical).
BSDA C3 I/O Battery Charger data line for chipset communication. Push-pull output.
TS D3 IA Pack thermistor voltage sense (use 103AT-type thermistor). ADC input.
BI/TOUT E3 I/O Battery-insertion detection input. Power pin for pack thermistor network. Thermistor-multiplexer control pin. Use with pull-up resistor >1MΩ (1.8 MΩ typical).
(1) I/O = Digital input/output, IA = Analog input, P = Power connection