JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
The bq27545-G1 measures the cell voltage, temperature, and current to determine battery SOC based on Impedance Track algorithm (see the Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm Application Note [SLUA450] for more information). The bq27545-G1 monitors charge and discharge activity by sensing the voltage across a small-value resistor (5 mΩ to 20 mΩ typical.) between the SRP and SRN pins and in series with the cell. By integrating charge passing through the battery, the battery’s SOC is adjusted during battery charge or discharge.