JAJSFJ5I March 2014 – August 2024 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
| PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVPD | Overcharge detection delay time | Factory Device Configuration: 0.25s, 1s, 1.25s, 4.5s | –20% | 20% | s | |
| tUVPD | Over-discharge detection delay time | Factory Device Configuration: 20ms, 96ms, 125ms, 144ms | –20% | 20% | ms | |
| tOCDD | Discharging overcurrent detection delay time | Factory Device Configuration: 8ms, 16ms, 20ms, 48ms | –20% | 20% | ms | |
| tOCCD | Charging overcurrent detection delay time | Factory Device Configuration: 4ms, 6ms, 8ms, 16ms | –20% | 20% | ms | |
| tSCCD | Short Circuit detection delay time | 250µs (fixed) | –50% | 50% | µs | |