JAJSSA8 November 2023 BQ76905
PRODUCTION DATA
The BQ76905 integrates a broad suite of protections for battery management and provides the capability to enable individual protections, as well as to select which protections will result in autonomous control of the FETs. See the BQ76905 Technical Reference Manual for detailed descriptions of each protection function. The primary protection features include:
The device also includes additional diagnostic checks which can also result in autonomous control of the FETs, depending on configuration settings.