JAJSKT5B September 2020 – January 2022 BQ769142
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tSCK | SPI clock period(2) | 500(5) | ns | |||
tLEAD | Enable lead-time(2) | 625 | ns | |||
tLAG | Enable lag time(2) | 50 | ns | |||
tTD | Sequential transfer delay(3) | 50 | µs | |||
tSU | Data setup time(2) (6) | 50 | ns | |||
tHI | Data hold time (inputs)(2) (6) | 50 | ns | |||
tHO | Data hold time (outputs)(2) | 0 | ns | |||
tA | Slave access time(2) | 500 | ns | |||
tDIS | Slave DOUT disable time(2) | 450 | ns | |||
tV | Data valid(2) | 235(5) | ns | |||
tR | Rise time(2) | Up to 25pF load | 30 | ns | ||
tF | Fall time(2) | Up to 25pF load | 30 | ns | ||
tRST | SPI bus reset(2) | Bus interface is reset if SPI_CS is low and SPI_SCLK is detected unchanged for this duration | 1.9 | 2.1 | s |