JAJSBH7C June 2011 – October 2016
PRODUCTION DATA.
The LDOA, LDOD1, LDOD2 and REG50 pins all require a 2.2-µF ceramic capacitor to be placed as closely as possible to the respective pins to optimize stability. The bq76PL536A requires a power supply with between 7.2 V to 27 V inputs. When fewer than six cells are used, see Figure 14 for details.