JAJSSK2 December 2023 CC2340R2
PRODUCTION DATA
The CC2340R2 SimpleLink™ Wireless MCU contains an Arm® Cortex®-M0+ system CPU, which runs the application, the protocol stacks, and the radio. The Cortex-M0+ processor is built on a highly area and power optimized 32-bit processor core, with a 2-stage pipeline Von Neumann architecture. The processor delivers exceptional energy efficiency through a small but powerful instruction set and extensively optimized design, providing high-end processing hardware including a single-cycle multiplier. The Cortex-M0+ processor offers multiple benefits to developers including:
The Cortex-M0+ processor provides the excellent performance expected of a modern 32- bit architecture core, with higher code density than other 8-bit and 16-bit microcontrollers. Its features include the following:
Additionally, the CC2340Rx devices are compatible with all ARM tools and software.