JAJSNG1A May 2021 – November 2021 CC2652P7
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption | ||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 100 | nA |
Shutdown. No clocks running, no retention | 100 | |||
Standby without cache retention |
RTC running, CPU, 144KB RAM and (partial) register retention. RCOSC_LF |
0.9 | µA | |
RTC running, CPU, 64KB RAM and (partial) register retention. RCOSC_LF |
0.8 | µA | ||
RTC running, CPU, 144KB RAM and (partial) register retention XOSC_LF |
1.0 | µA | ||
Standby with cache retention |
RTC running, CPU, 144KB RAM and (partial) register retention. RCOSC_LF |
2.3 | µA | |
RTC running, CPU, 144KB RAM and (partial) register retention. XOSC_LF |
2.4 | µA | ||
Idle | Supply Systems and RAM powered RCOSC_HF |
669 | µA | |
Icore | Active | MCU running CoreMark at 48 MHz RCOSC_HF |
3.1 | mA |
Peripheral Current Consumption | ||||
Iperi | Peripheral power domain | Delta current with domain enabled | 49 | µA |
Serial power domain | Delta current with domain enabled | 3.6 | ||
RF Core | Delta current with power domain enabled, clock enabled, RF core idle |
109 | ||
µDMA | Delta current with clock enabled, module is idle | 69 | ||
Timers | Delta current with clock enabled, module is idle(3) | 115 | ||
I2C | Delta current with clock enabled, module is idle | 11.6 | ||
I2S | Delta current with clock enabled, module is idle | 27.6 | ||
SSI | Delta current with clock enabled, module is idle | 61 | ||
UART | Delta current with clock enabled, module is idle(1) | 131 | ||
CRYPTO (AES) | Delta current with clock enabled, module is idle(2) |
19.5 | ||
PKA | Delta current with clock enabled, module is idle |
70 | ||
TRNG | Delta current with clock enabled, module is idle |
25 | ||
Sensor Controller Engine Consumption | ||||
ISCE | Active mode | 24 MHz, infinite loop | 799 | µA |
Low-power mode | 2 MHz, infinite loop | 29.2 |