JAJSOV7C december 2020 – july 2023 CC2662R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 25 | mV | |||
Range | 1.8 | 3.63 | V | ||
Integral nonlinearity (max) | 28 | 72 | mV | ||
Accuracy | VDDS = 3.0 V | 22.5 | mV | ||
Offset error | -32 | mV | |||
Gain error | -1.3 | % |