JAJSMK4A February 2017 – May 2021 CC3120
PRODUCTION DATA
In the wide-voltage battery connection, the device is powered directly by the battery or preregulated 3.3-V supply . All other voltages required to operate the device are generated internally by the DC/DC converters. This scheme supports wide-voltage operation from 2.1 to 3.6 V and is thus the most common mode for the device.