JAJSMK5B March 2020 – May 2021 CC3130
PRODUCTION DATA
The CC3130 device also incorporates an internal crystal oscillator to support a crystal-based fast clock. The crystal is fed directly between WLAN_XTAL_P (pin 23) and WLAN_XTAL_N (pin 22) with suitable loading capacitors.
Figure 8-11 shows the crystal connections for the fast clock.
Section 8.15.5.3.1 lists the WLAN fast-clock crystal requirements.