JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
In addition to the standard JTAG interface, the CC430 family supports the two wire Spy-Bi-Wire interface. Spy-Bi-Wire can be used to interface with MSP430 development tools and device programmers. Table 6-5 lists the Spy-Bi-Wire interface pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For a complete description of the features of the JTAG interface and its implementation, see MSP430 Programming With the JTAG Interface.
| DEVICE SIGNAL | DIRECTION | FUNCTION |
|---|---|---|
| TEST/SBWTCK | IN | Spy-Bi-Wire clock input |
| RST/NMI/SBWTDIO | IN, OUT | Spy-Bi-Wire data input/output |
| VCC | Power supply | |
| VSS | Ground supply |