JAJSJB0K August 1998 – June 2020 CD4049UB , CD4050B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The CD4049UB and CD4050B devices have low input currents of 1 µA at 18 V over full package-temperature range and 100 nA at 18 V, 25°C. These devices have a wide operating voltage from 3 V to 18 V and used in high-voltage applications.