JAJSP04A January 2010 – August 2022 CD74HC366-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 7 | V | |
IIK | Input clamp current | VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
IOK | Output clamp current | VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
IO | Drain current | VO > -0.5V or VO < VCC + 0.5V | ±35 | mA | |
Continuous output current | ±25 | ||||
ICC | Continuous current through VCC or GND | ±50 | mA | ||
Latch up | Class I | ||||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C | |
Lead temperature (soldering 10s) | 300 | °C |