JAJSKP6A August 2021 – May 2022 CDCDB803
PRODUCTION DATA
The SMBus address is assigned by configuration of two pins (SADR1 and SADR0) that each support three levels. This configuration allows the CDCDB803 to assume nine different SMBus addresses.
The SMBus address pins are sampled when PWRGD is set to 1. See Table 8-1 for address pin configuration. The address can only be changed by power cycling the device.
SADR1 | SADR0 | SMBus ADDRESS : WRITE OPERATION (READ/WRITE=0) | SMBus ADDRESS : READ OPERATION (READ/WRITE=1) |
---|---|---|---|
L | L | 0xD8 | 0xD9 |
L | M | 0xDA | 0xDB |
L | H | 0xDE | 0xDF |
M | L | 0xC2 | 0xC3 |
M | M | 0xC4 | 0xC5 |
M | H | 0xC6 | 0xC7 |
H | L | 0xCA | 0xCB |
H | M | 0xCC | 0xCD |
H | H | 0xCE | 0xCF |