SCAS877F May   2009  – January 2016 CDCLVP1216

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: LVCMOS Input
    6. 6.6  Electrical Characteristics: Differential Input
    7. 6.7  Electrical Characteristics: LVPECL Output, at VCC = 2.375 V to 2.625 V
    8. 6.8  Electrical Characteristics: LVPECL Output, at VCC = 3 V to 3.6 V
    9. 6.9  Timing Requirements, at VCC = 2.375 V to 2.625 V
    10. 6.10 Timing Requirements, at VCC = 3 V to 3.6 V
    11. 6.11 Pin Characteristics
    12. 6.12 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Configurations
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 LVPECL Output Termination
      2. 8.4.2 Input Termination
  9. 9 Applications and Implementation
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
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
      1. 13.4 Glossary
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) –0.5 4.6 V
VIN Input voltage(3) –0.5 VCC + 0.5 V
VOUT Output voltage(3) –0.5 VCC + 0.5 V
IIN Input current 20 mA
IOUT Output current 50 mA
TA Specified free-air temperature (no airflow) –40 85 °C
TJ Maximum junction temperature 125 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All supply voltages must be supplied simultaneously.
(3) The input and output negative voltage ratings may be exceeded if the input and output clamp-current ratings are observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge(2) Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges in to the device.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
VCC Supply voltage 2.375 2.50/3.30 3.60 V
TA Ambient temperature –40 85 °C
TPCB PCB temperature (measured at thermal pad) 105 °C

6.4 Thermal Information

THERMAL METRIC(3)(2)(1) CDCLVP1216 UNIT
RGZ (VQFN)
48 PINS
RθJA Junction-to-ambient thermal resistance(5) 0 LFM 33.8 °C/W
150 LFM 22.6
400 LFM 19.2
RθJC(top) Junction-to-case (top) thermal resistance 18.2 °C/W
RθJP Thermal resistance, junction-to-pad(4) 3.67 °C/W
ψJT Junction-to-top characterization parameter 0.5 °C/W
ψJB Junction-to-board characterization parameter 8.3 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.8 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report (SPRA953).
(2) The package thermal resistance is calculated in accordance with JESD 51 and JEDEC 2S2P (high-K board).
(3) Connected to GND with 16 thermal vias (0.3-mm diameter).
(4) RθJP (junction-to-pad) is used for the VQFN package, because the primary heat flow is from the junction to the GND pad of the VQFN package.
(5) 4 × 4 vias on pad

6.5 Electrical Characteristics: LVCMOS Input

at VCC = 2.375 V to 3.6 V and TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fIN Input frequency 200 MHz
Vth Input threshold voltage External threshold voltage applied to complementary input 1.1 1.8 V
VIH Input high voltage Vth + 0.1 VCC V
VIL Input low voltage 0 Vth – 0.1 V
IIH Input high current VCC = 3.6 V, VIH = 3.6 V 40 μA
IIL Input low current VCC = 3.6 V, VIL = 0 V –40 μA
ΔV/ΔT Input edge rate 20% to 80% 1.5 V/ns
ICAP Input capacitance 5 pF
(1) Figure 6 and Figure 7 show DC test setup.

6.6 Electrical Characteristics: Differential Input

at VCC = 2.375 V to 3.6 V and TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fIN Input frequency Clock input 2000 MHz
VIN, DIFF, PP Differential input peak-peak voltage fIN ≤ 1.5 GHz 0.1 1.5 V
1.5 GHz ≤ fIN ≤ 2 GHz 0.2 1.5 V
VICM Input common-mode level 1 VCC – 0.3 V
IIH Input high current VCC = 3.6 V, VIH = 3.6 V 40 μA
IIL Input low current VCC = 3.6 V, VIL = 0 V –40 μA
ΔV/ΔT Input edge rate 20% to 80% 1.5 V/ns
ICAP Input capacitance 5 pF
(1) Figure 5 and Figure 8 show DC test setup. Figure 9 shows AC test setup.

6.7 Electrical Characteristics: LVPECL Output, at VCC = 2.375 V to 2.625 V

TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted) (1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH Output high voltage TA ≤ 85°C VCC – 1.26 VCC – 0.9 V
TPCB ≤ 105°C VCC – 1.26 VCC – 0.83
VOL Output low voltage TA ≤ 85°C VCC – 1.7 VCC – 1.3 V
TPCB ≤ 105°C VCC – 1.7 VCC – 1.25
VOUT, DIFF, PP Differential output peak-peak voltage fIN ≤ 2 GHz 0.5 1.35 V
fIN = 125 MHz, 312.5 MHz 1.15
VAC_REF Input bias voltage(2) IAC_REF = 2 mA VCC – 1.6 VCC – 1.1 V
tSK,PP Part-to-part skew 150 ps
tSK,O Output skew 30 ps
tSK,P Pulse skew (with 50% duty cycle input) Crossing-point-to-crossing-point distortion, fOUT = 100 MHz –50 50 ps
(1) Figure 10 and Figure 11 show DC and AC test setup.
(2) Internally generated bias voltage (VAC_REF) is for 3.3-V operation only. It is recommended to apply externally generated bias voltage for VCC < 3 V.

6.8 Electrical Characteristics: LVPECL Output, at VCC = 3 V to 3.6 V

TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH Output high voltage TA ≤ 85°C VCC – 1.26 VCC – 0.9 V
TPCB ≤ 105°C VCC – 1.26 VCC – 0.85
VOL Output low voltage TA ≤ 85°C VCC – 1.7 VCC – 1.3 V
TPCB ≤ 105°C VCC – 1.7 VCC – 1.3
VOUT, DIFF, PP Differential output peak-peak voltage fIN ≤ 2 GHz 0.65 1.35 V
VAC_REF Input bias voltage IAC_REF = 2 mA VCC – 1.6 VCC – 1.1 V
IEE Supply internal current Outputs unterminated,
TA ≤ 85°C
110 mA
TPCB ≤ 105°C 112
ICC Output and internal supply current All outputs terminated,
50 Ω to VCC – 2
TA ≤ 85°C
618 mA
TPCB ≤ 105°C 675
(1) Figure 10 and Figure 11 show DC and AC test setup.

6.9 Timing Requirements, at VCC = 2.375 V to 2.625 V

Refer to Figure 1 and Figure 2.
MIN NOM MAX UNIT
tPD Propagation delay VIN, DIFF, PP = 0.1 V 550 ps
VIN, DIFF, PP = 0.3 V 550
tSK,PP Part-to-part skew 150 ps
tSK,O Output skew 30 ps
tSK,P Pulse skew (with 50% duty cycle input) Crossing-point-to-crossing-point distortion, fOUT = 100 MHz –50 50 ps
tRJIT Random additive jitter (with 50% duty cycle input)(1) fOUT = 100 MHz, VIN,SE = VCC, Vth = 1.25 V, 10 kHz to 20 MHz 0.11 ps, RMS
fOUT = 100 MHz, VIN,SE = 0.9 V,
Vth = 1.1 V, 10 kHz to 20 MHz
0.128
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V,
VICM = 1 V, 10 kHz to 20 MHz
0.053
f OUT = 100 MHz, VIN,DIFF,PP = 0.15 V,
VICM = 1 V, 10 kHz to 20 MHz
0.093
fOUT = 100 MHz, VIN,DIFF,PP = 1 V,
VICM = 1 V, 10 kHz to 20 MHz
0.092
fOUT = 122.88 MHz,(2)(3)
Square Wave, VIN-PP = 1 V,
12 kHz to 20 MHz
0.057 0.088
fOUT = 122.88 MHz,(2)(3)
Square Wave, VIN-PP = 1 V,
10 kHz to 20 MHz
0.057 0.088
fOUT= 122.88 MHz,(2)(3)
Square Wave, VIN-PP = 1 V,
1 kHz to 40 MHz
0.086 0.121
fOUT = 156.25 MHz,(3)(4)
Square Wave, VIN-PP = 1 V,
12 kHz to 20 MHz
0.048 0.071
fOUT = 156.25 MHz,(3)(4)
Square Wave, VIN-PP = 1 V,
10 kHz to 20 MHz
0.048 0.071
fOUT = 156.25 MHz,(3)(4)
Square Wave, VIN-PP = 1 V,
1 kHz to 40 MHz
0.068 0.097
fOUT = 312.5 MHz,(3)(5)
Square Wave, VIN-PP = 1 V,
12 kHz to 20 MHz
0.030 0.048
fOUT = 312.5 MHz,(3)(5)
Square Wave, VIN-PP = 1 V,
10 kHz to 20 MHz
0.030 0.048
fOUT = 312.5 MHz,(3)(5)
Square Wave, VIN-PP = 1 V,
1 kHz to 40 MHz
0.045 0.068
tR/tF Output rise/fall time 20% to 80% 200 ps
IEE Supply internal current Outputs unterminated,
TA ≤ 85°C
110 mA
TPCB ≤ 105°C 112
IEE Output and internal supply current All outputs terminated,
50 Ω to VCC – 2
TA ≤ 85°C
618 mA
TPCB ≤ 105°C 675
(1) Parameter is specified by characterization. Not tested in production.
(2) Input source: 122.88-MHz Rohde & Schwarz SMA100A Signal Generator.
(3) Input source RMS Jitter (tRJIT_IN) and Total RMS Jitter (tRJIT_OUT) measured using Agilent E5052 Phase Noise Analyzer. Buffer device random additive jitter computed as: tRJIT = SQRT[(tRJIT_OUT)2 - (tRJIT_IN)2].
(4) Input source: 156.25-MHz Rohde & Schwarz SMA100A Signal Generator.
(5) Input source: 312.5-MHz Rohde & Schwarz SMA100A Signal Generator.

6.10 Timing Requirements, at VCC = 3 V to 3.6 V

Refer to Figure 1 and Figure 2.
MIN NOM MAX UNIT
tPD Propagation delay VIN, DIFF, PP = 0.1 V 550 ps
VIN, DIFF, PP = 0.3 V 550
tSK,PP Part-to-part skew 150 ps
tSK,O Output skew 30 ps
tSK,P Pulse skew (with 50% duty cycle input) Crossing-point-to-crossing-point distortion, fOUT = 100 MHz –50 50 ps
RJIT Random additive jitter (with 50% duty cycle input)(1) fOUT = 100 MHz, VIN,SE = VCC, Vth = 1.65 V, 10 kHz to 20 MHz 0.101 ps, RMS
fOUT = 100 MHz, VIN,SE = 0.9 V,
Vth = 1.1 V, 10 kHz to 20 MHz
0.130
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V,
VICM = 1 V, 10 kHz to 20 MHz
0.069
f OUT = 100 MHz, VIN,DIFF,PP = 0.15 V,
VICM = 1 V, 10 kHz to 20 MHz
0.094
fOUT = 100 MHz, VIN,DIFF,PP = 1 V,
VICM = 1 V, 10 kHz to 20 MHz
0.094
fOUT = 122.88 MHz,(2)(3)
Square Wave, VIN-PP = 1 V,
12 kHz to 20 MHz
0.057
fOUT = 122.88 MHz,(2)(3)
Square Wave, VIN-PP = 1 V,
10 kHz to 20 MHz
0.057
fOUT= 122.88 MHz,(2)(3)
Square Wave, VIN-PP = 1 V,
1 kHz to 40 MHz
0.086
fOUT = 156.25 MHz,(3)(4)
Square Wave, VIN-PP = 1 V,
12 kHz to 20 MHz
0.048
fOUT = 156.25 MHz,(3)(4)
Square Wave, VIN-PP = 1 V,
10 kHz to 20 MHz
0.048
fOUT = 156.25 MHz,(3)(4)
Square Wave, VIN-PP = 1 V,
1 kHz to 40 MHz
0.068
fOUT = 312.5 MHz,(3)(5)
Square Wave, VIN-PP = 1 V,
12 kHz to 20 MHz
0.030
fOUT = 312.5 MHz,(3)(5)
Square Wave, VIN-PP = 1 V,
10 kHz to 20 MHz
0.030
fOUT = 312.5 MHz,(3)(5)
Square Wave, VIN-PP = 1 V,
1 kHz to 40 MHz
0.045
tR/tF Output rise/fall time 20% to 80% 200 ps
(1) Parameter is specified by characterization. Not tested in production.
(2) Input source: 122.88-MHz Rohde & Schwarz SMA100A Signal Generator.
(3) Input source RMS Jitter (tRJIT_IN) and Total RMS Jitter (tRJIT_OUT) measured using Agilent E5052 Phase Noise Analyzer. Buffer device random additive jitter computed as: tRJIT = SQRT[(tRJIT_OUT)2 - (tRJIT_IN)2].
(4) Input source: 156.25-MHz Rohde & Schwarz SMA100A Signal Generator.
(5) Input source: 312.5-MHz Rohde & Schwarz SMA100A Signal Generator.

6.11 Pin Characteristics

PARAMETER MIN TYP MAX UNIT
RPULLDOWN Input pulldown resistor 150 kΩ
CDCLVP1216 ai_vo_tr_tf_cas877.gif Figure 1. Output Voltage and Rise/Fall Time
CDCLVP1216 ai_vo_skew_cas877.gif
1. Output skew is calculated as the greater of the following: As the difference between the fastest and the slowest tPLHn (n = 0, 1, 2....15), or as the difference between the fastest and the slowest tPHLn (n = 0, 1, 2....15).
2. Part-to-part skew is calculated as the greater of the following: As the difference between the fastest and the slowest tPLHn (n = 0, 1, 2....15) across multiple devices, or the difference between the fastest and the slowest tPHLn (n = 0, 1, 2....15) across multiple devices.
Figure 2. Output and Part-to-Part Skew

6.12 Typical Characteristics

at TA = –40°C to +85°C (unless otherwise noted)
CDCLVP1216 tc_fqcy_diff_vout_swing01_cas877.gif
Figure 3. Differential Output Peak-to-Peak Voltage vs Frequency
CDCLVP1216 tc_fqcy_diff_vout_swing02_cas877.gif
Figure 4. Differential Output Peak-to-Peak Voltage vs Frequency