SLPS224C August   2009  – November 2016 CSD16323Q3

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Community Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q3 Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q3 Tape and Reel Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DQG|8
サーマルパッド・メカニカル・データ
発注情報

Features

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

Applications

  • Point-of-Load Synchronous Buck Converter for Applications in Networking, Telecom and Computing Systems
  • Optimized for Control or Synchronous FET Applications

Description

This 25-V, 3.8-mΩ, 3.3 × 3.3-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5-V gate drive applications.

Top View
CSD16323Q3 p0095-01_lps202.gif

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 25 V
Qg Gate Charge Total (4.5 V) 6.2 nC
Qgd Gate Charge Gate-to-Drain 1.1 nC
RDS(on) Drain-to-Source On Resistance VGS = 3 V 5.4 mΩ
VGS = 4.5 V 4.4
VGS = 8 V 3.8
Vth Threshold Voltage 1.1 V

Device Information(1)

DEVICE MEDIA QTY PACKAGE SHIP
CSD16323Q3 13-Inch Reel 2500 SON
3.30-mm × 3.30-mm
Plastic Package
Tape and Reel
CSD16323Q3T 7-Inch Reel 250
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Absolute Maximum Ratings

TA = 25°C (unless otherwise stated) VALUE UNIT
VDS Drain-to-Source Voltage 25 V
VGS Gate-to-Source Voltage +10 / –8 V
ID Continuous Drain Current (Package Limit) 60 A
Continuous Drain Current (Silicon Limited), TC = 25°C 105
Continuous Drain Current(1) 20
IDM Pulsed Drain Current(2) 240 A
PD Power Dissipation(1) 2.8 W
Power Dissipation, TC = 25°C 74
TJ,
Tstg
Operating Junction,
Storage Temperature
–55 to 150 °C
EAS Avalanche Energy, Single Pulse
ID = 50 A, L = 0.1 mH, RG = 25 Ω
125 mJ
  1. RθJA = 45°C/W on 1-in2, 2-oz Cu pad on 0.06-in thick FR4 PCB.
  2. Max RθJC = 1.7°C/W, pulse duration ≤ 100 μs, duty cycle ≤ 1%.

RDS(on) vs VGS

CSD16323Q3 D007_SLPS224B.gif

Gate Charge

CSD16323Q3 D004_SLPS224B_FP.gif