JAJSTM5C October 2011 – March 2024 CSD18502KCS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0V, ID = 250μA | 40 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0V, VDS = 32V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0V, VGS = 20V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250μA | 1.5 | 1.8 | 2.1 | V | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5V, ID = 100A | 3.3 | 4.3 | mΩ | ||
VGS = 10V, ID = 100A | 2.4 | 2.9 | mΩ | ||||
gfs | Transconductance | VDS = 20V, ID = 100A | 138 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0V, VDS = 20V, ƒ = 1MHz | 3900 | 4680 | pF | ||
Coss | Output Capacitance | 900 | 1080 | pF | |||
Crss | Reverse Transfer Capacitance | 21 | 26 | pF | |||
RG | Series Gate Resistance | 1.2 | 2.4 | Ω | |||
Qg | Gate Charge Total (4.5 V) | VDS = 20V, ID = 100A | 25 | 30 | nC | ||
Qg | Gate Charge Total (10 V) | 52 | 62 | nC | |||
Qgd | Gate Charge Gate-to-Drain | 8.4 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 10.3 | nC | ||||
Qg(th) | Gate Charge at Vth | 7.5 | nC | ||||
Qoss | Output Charge | VDS = 20V, VGS = 0V | 52 | nC | |||
td(on) | Turn On Delay Time | VDS =
20V, VGS = 10V, IDS = 100A, RG = 0Ω | 11 | ns | |||
tr | Rise Time | 7.3 | ns | ||||
td(off) | Turn Off Delay Time | 33 | ns | ||||
tf | Fall Time | 9.3 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 100A, VGS = 0V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS=
20V, IF = 100A, di/dt = 300A/μs | 105 | nC | |||
trr | Reverse Recovery Time | 48 | ns |