SLPS484B January 2014 – October 2014 CSD19535KCS
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 100 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 80 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 2.2 | 2.7 | 3.4 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6 V, ID = 100 A | 3.4 | 4.4 | mΩ | ||
VGS = 10 V, ID = 100 A | 3.1 | 3.6 | mΩ | ||||
gfs | Transconductance | VDS = 10 V, ID = 100 A | 274 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 50 V, ƒ = 1 MHz | 6100 | 7930 | pF | ||
Coss | Output Capacitance | 1160 | 1500 | pF | |||
Crss | Reverse Transfer Capacitance | 29 | 38 | pF | |||
RG | Series Gate Resistance | 1.4 | 2.8 | Ω | |||
Qg | Gate Charge Total (10 V) | VDS = 50 V, ID = 100 A | 78 | 101 | nC | ||
Qgd | Gate Charge Gate to Drain | 13 | nC | ||||
Qgs | Gate Charge Gate to Source | 25 | nC | ||||
Qg(th) | Gate Charge at Vth | 16 | nC | ||||
Qoss | Output Charge | VDS = 40 V, VGS = 0 V | 196 | nC | |||
td(on) | Turn On Delay Time | VDS = 50 V, VGS = 10 V, IDS = 100 A, RG = 0 Ω |
32 | ns | |||
tr | Rise Time | 15 | ns | ||||
td(off) | Turn Off Delay Time | 60 | ns | ||||
tf | Fall Time | 5 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 100 A, VGS = 0 V | 0.9 | 1.1 | V | ||
Qrr | Reverse Recovery Charge | VDS= 50 V, IF = 100 A, di/dt = 300 A/μs |
421 | nC | |||
trr | Reverse Recovery Time | 89 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance | 0.5 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance | 62 |