SLPS559 March   2015 CSD22204W

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 CSD22204W Package Dimensions
    2. 7.2 Recommended Land Pattern
    3. 7.3 Tape and Reel Information

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • YZF|9
サーマルパッド・メカニカル・データ

1 Features

  • Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Pb Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

2 Applications

  • Battery Management
  • Battery Protection
  • Load Switch Applications

3 Description

This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

Top View and Circuit Configuration
CSD22204W Pin_Map_and_Circuit_Configuration_r2.gif

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage –8 V
Qg Gate Charge Total (–4.5 V) 18.9 nC
Qgd Gate Charge Gate-to-Drain 4.2 nC
RDS(on) Drain-to-Source On-Resistance VGS = –2.5 V 11.5 mΩ
VGS = –4.5 V 8.2 mΩ
VGS(th) Threshold Voltage –0.7 V

Ordering Information(1)

Device Qty Media Package Ship
CSD22204W 3000 7-Inch Reel 1.5 mm × 1.5 mm Wafer BGA Package Tape and Reel
CSD22204WT 250 7-Inch Reel
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Absolute Maximum Ratings

TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage –8 V
VGS Gate-to-Source Voltage –6 V
ID Continuous Drain Current(1) –5 A
Pulsed Drain Current(2) –80 A
PD Power Dissipation 1.7 W
TJ,
Tstg
Operating Junction and
Storage Temperature Range
–55 to 150 °C
  1. Device operating at a temperature of 105ºC.
  2. Typ RθJA = 75°C/W, Pulse width ≤100 μs, duty cycle ≤1%.

RDS(on) vs VGS

CSD22204W D007_SLPS528_r2.gif

Gate Charge

CSD22204W D004_SLPS528_FP_r2.gif