SNVS801B April   2012  – January 2016 DAC101C081 , DAC101C081Q , DAC101C085

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 AC and Timing Characteristics
    7. 8.7 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 DAC Section
      2. 9.3.2 Output Amplifier
      3. 9.3.3 Reference Voltage
      4. 9.3.4 Power-On Reset
      5. 9.3.5 Simultaneous Reset
      6. 9.3.6 Additional Timing Information: toutz
    4. 9.4 Device Functional Modes
      1. 9.4.1 Power-Down Modes
    5. 9.5 Programming
      1. 9.5.1 Serial Interface
      2. 9.5.2 Basic I2C™ Protocol
      3. 9.5.3 Standard-Fast Mode
      4. 9.5.4 High-Speed (Hs) Mode
      5. 9.5.5 I2C Slave (Hardware) Address
      6. 9.5.6 Writing to the DAC Register
      7. 9.5.7 Reading from the DAC Register
    6. 9.6 Registers
      1. 9.6.1 DAC Register
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Bipolar Operation
      2. 10.1.2 DSP/Microprocessor Interfacing
        1. 10.1.2.1 Interfacing to the 2-wire Bus
        2. 10.1.2.2 Interfacing to a Hs-mode Bus
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
    1. 11.1 Using References as Power Supplies
      1. 11.1.1 LM4132
      2. 11.1.2 LM4050
      3. 11.1.3 LP3985
      4. 11.1.4 LP2980
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Device Nomenclature
        1. 13.1.1.1 Specification Definitions
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

11 Power Supply Recommendations

11.1 Using References as Power Supplies

While the simplicity of the DAC101C081 implies ease of use, it is important to recognize that the path from the reference input (VA for the DAC101C081 and VREF for the DAC101C085) to VOUT will have essentially zero Power Supply Rejection Ratio (PSRR). Therefore, it is necessary to provide a noise-free supply voltage to the reference. In order to use the full dynamic range of the DAC101C085, the supply pin (VA) and VREF can be connected together and share the same supply voltage. Since the DAC101C081 consumes very little power, a reference source may be used as the supply voltage. To ensure accuracy, it is required that VA and VREF be well bypassed. The advantages of using a reference source over a voltage regulator are accuracy and stability. Some low noise regulators can also be used. Listed below are a few reference and power supply options for the DAC101C081. When using the DAC101C081, it is important to treat the analog supply (VA) as the reference.

11.1.1 LM4132

The LM4132, with its 0.05% accuracy over temperature, is a good choice as a reference source for the DAC101C081. The 4.096-V version is useful if a 0 to 4.095-V output range is desirable or acceptable. Bypassing the LM4132 VIN pin with a 0.1-µF capacitor and the VOUT pin with a 2.2-µF capacitor will improve stability and reduce output noise. The LM4132 comes in a space-saving 5-pin SOT-23.

DAC101C081 DAC101C081Q DAC101C085 30052213.gif Figure 31. The LM4132 as a Power Supply

11.1.2 LM4050

Available with accuracy of 0.44%, the LM4050 shunt reference is also a good choice as a reference for the DAC101C081. It is available in 4.096-V and 5-V versions and comes in a space-saving 3-pin SOT-23.

DAC101C081 DAC101C081Q DAC101C085 30052214.gif Figure 32. The LM4050 as a Power Supply

The minimum resistor value in the circuit of Figure 32 must be chosen such that the maximum current through the LM4050 does not exceed its 15-mA rating. The conditions for maximum current include the input voltage at its maximum, the LM4050 voltage at its minimum, and the DAC101C081 drawing zero current. The maximum resistor value must allow the LM4050 to draw more than its minimum current for regulation plus the maximum DAC101C081 current in full operation. The conditions for minimum current include the input voltage at its minimum, the LM4050 voltage at its maximum, the resistor value at its maximum due to tolerance, and the DAC101C081 draws its maximum current. These conditions can be summarized as:

Equation 6. R(min) = ( VIN(max) − VZ(min) ) /IZ(max)

and

Equation 7. R(max) = ( VIN(min) − VZ(max) ) / ( (IDAC(max) + IZ(min) )

where

  • VZ(min) and VZ(max) are the nominal LM4050 output voltages ± the LM4050 output tolerance over temperature
  • IZ(max) is the maximum allowable current through the LM4050
  • IZ(min) is the minimum current required by the LM4050 for proper regulation and
  • IDAC(max) is the maximum DAC101C081 supply current.

11.1.3 LP3985

The LP3985 is a low noise, ultra low dropout voltage regulator with a 3% accuracy over temperature. It is a good choice for applications that do not require a precision reference for the DAC101C081. It comes in 3.0-V, 3.3-V and 5-V versions, among others, and sports a low 30-µV noise specification at low frequencies. Because low frequency noise is relatively difficult to filter, this specification could be important for some applications. The LP3985 comes in a space-saving 5-pin SOT-23 and 5-bump DSBGA packages.

DAC101C081 DAC101C081Q DAC101C085 30052215.gif Figure 33. Using the LP3985 Regulator

An input capacitance of 1.0 µF without any ESR requirement is required at the LP3985 input, while a 1.0-µF ceramic capacitor with an ESR requirement of 5 mΩ to 500 mΩ is required at the output. Careful interpretation and understanding of the capacitor specification is required to ensure correct device operation.

11.1.4 LP2980

The LP2980 is an ultra low dropout regulator with a 0.5% or 1.0% accuracy over temperature, depending upon grade. It is available in 3.0-V, 3.3-V and 5-V versions, among others.

DAC101C081 DAC101C081Q DAC101C085 30052216.gif Figure 34. Using the LP2980 Regulator

Like any low dropout regulator, the LP2980 requires an output capacitor for loop stability. This output capacitor must be at least 1.0µF over temperature, but values of 2.2µF or more will provide even better performance. The ESR of this capacitor should be within the range specified in the LP2980 data sheet. Surface-mount solid tantalum capacitors offer a good combination of small size and ESR. Ceramic capacitors are attractive due to their small size but generally have ESR values that are too low for use with the LP2980. Aluminum electrolytic capacitors are typically not a good choice due to their large size and have ESR values that may be too high at low temperatures.