JAJSES1D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config4
WRITE TO CLEAR/ No RESET value |
0x04 | 15:14 | reserved | reserved | 00 |
13:0 | iotest_ results | The values of these bits tell which bit in the input word failed during the io-test pattern comparison. | 0x0000 |